infrastructure for a connected world

An image of PCB LABEL, 6.00" x 6.00", CERT THE DIELECTRIC FLUID, POLY, 25PK
PHC0133


PCB LABEL, 6X6, CERT THE DIELECTRIC FLUID, White on Blue, Adhesive-Poly Sheet, 25PK
NoteSold in US and Canada only
Application Properly identify Polychlorinated Biphenyls (PCBs).
Color White/Blue
Dimensions (In.) 6" x 6"
Environment 1-2 years
Height (mm) 152.4
Legend CERTIFIED - THE DIELECTRIC FLUID IN THIS UNIT HAS BEEN TESTED TO DETERMINE THE AMOUNT OF POLYCHLORINATED BIPHENYL(S) (PCB CONTENT). WE CERTIFY THAT, BASED ON THE TEST SAMPLE, THE FLUID CONTAINED LESS THAN 50 PPM PCB AND IS THEREFORE CLASSIFIED A NON-PCB AS DEFINED IN THE AUG. 25, 1982, VOL. 17, NO. 165 OF THE FEDERAL REGISTER.
Material Adhesive Polyester
Operating Temperature -65°F - 200°F
Part Features Thin, yet strong, 2.5 mil poly labels are tear- and moisture-resistant, Flexible material can be applied to curved surfaces, Gloss surface easily wipes clean of dirt, dust, and liquids, Permanent acrylic adhesive with peel-off liner
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1