infrastructure for a connected world

An image of DRUM/CONTAINER LBL, 6.00" x 6.00", DRAINED USED OIL, PAPER, 100PK
PHC0134PC


Drum/Container Label, 6X6, DRAINED USED OIL, Blue/Red on White, Adhesive Coated Paper, 100PK
Material Adhesive Coated Paper
Legend DRAINED USED OIL FILTERS
Overall Height (mm) 152.4
NoteSold in US and Canada only
Diameter (In.) NA
Outdoor Durability (yr) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Application Label drums and containers to identify contents considered hazardous for handling.
Color Blue/Red/White
Dimensions (In.) 6" x 6"
Environment Indoor
Operating Temperature -65°F - 200°F
Part Features 60-lb. paper with matte surface, Economical for short-term, temporary, and dry indoor applications, Permanent acrylic adhesive with peel-off liner
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1