infrastructure for a connected world

An image of DRUM/CONTAINER LBL, 6.00" x 6.00", USED ABSORBENTS, PAPER, 100PK
PHC0135PC


Drum/Container Label, 6X6, USED ABSORBENTS, Black on Yellow, Adhesive Coated Paper, 100PK
Material Adhesive Coated Paper
Legend USED ABSORBENTS
Overall Height (mm) 152.4
NoteSold in US and Canada only
Maximum Operating Temperature (°C) 93
Maximum Operating Temperature (°F) 200
Minimum Operating Temperature (°C) -53
Minimum Operating Temperature (°F) -65
Application Label drums and containers to identify contents considered hazardous for handling.
Color Black/Yellow
Dimensions (In.) 6" x 6"
Environment Indoor
Operating Temperature -65°F - 200°F
Part Features 60-lb. paper with matte surface, Economical for short-term, temporary, and dry indoor applications, Permanent acrylic adhesive with peel-off liner
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1