infrastructure for a connected world

An image of DRUM/CONTAINER LBL, 6.00" x 6.00", USED ABSORBENTS, POLY, 25PK
PHC0135VQ


Drum/Container Label, 6X6, USED ABSORBENTS, Black on Yellow, Adhesive-Poly Sheet, 25PK
Material Adhesive Polyester
Legend USED ABSORBENTS
Overall Height (mm) 152.4
NoteSold in US and Canada only
Diameter (In.) NA
Outdoor Durability (yr) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Application Label drums and containers to identify contents considered hazardous for handling.
Color Black/Yellow
Dimensions (In.) 6" x 6"
Environment 1-2 years
Operating Temperature -65°F - 200°F
Part Features Thin, yet strong, 2.5 mil poly labels are tear- and moisture-resistant, Flexible material can be applied to curved surfaces, Gloss surface easily wipes clean of dirt, dust, and liquids, Permanent acrylic adhesive with peel-off liner
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1