infrastructure for a connected world

An image of 2.25" SAFE WORKER US FLAG
PHL3165


Safety Label, 4.25" x 10.75, SAFE WORKER US FLAG, Outdoor Durability 2 years, Vinyl
Overall Height (In.) 10.75
NoteSold in US and Canada only
Application Personalize hard hats/helmets and motivate employees with weatherproof self-adhesive vinyl decals.
Color Red/White/Blue
Diameter (mm) 57.2
Dimensions (In.) 2.25"
Environment Outdoor Durability 2 years
Legend SAFE WORKER
Material Vinyl
Maximum Operating Temperature (°C) 80
Maximum Operating Temperature (°F) 176
Minimum Operating Temperature (°C) -28
Minimum Operating Temperature (°F) -20
Part Features Vinyl decals are self-adhesive with a peel-off backing, Adhere to smooth, curved, and irregular surfaces such as hard hats, machinery, tool boxes, and other safety equipment, Weatherproof and waterproof
Thickness (In.) 0.01
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1