infrastructure for a connected world

An image of 1.50" x 3.00" AMERICAN FLAG

Safety Label, 1.5" x 3.00", (USA FLAG), Outdoor Durability 2 years, Vinyl, Red/White/Blue.
NoteSold in US and Canada only
Application Personalize hard hats/helmets and motivate employees with weatherproof self-adhesive vinyl decals.
Color Red/White/Blue
Dimensions (In.) 1.5" x 3"
Environment Outdoor Durability 2 years
Height (In.) 5.00
Legend (USA FLAG)
Material Vinyl
Operating Temperature -20°F - 176°F
Part Features Vinyl decals are self-adhesive with a peel-off backing, Adhere to smooth, curved, and irregular surfaces such as hard hats, machinery, tool boxes, and other safety equipment, Weatherproof and waterproof
Thickness (In.) 0.01
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1