infrastructure for a connected world

An image of 2.25" THINK AND WORK SAFELY
PHL3317


Safety Label, 10.75" x 4.25", THINK AND WORK SAFELY, Outdoor Durability 2 years, Vinyl
Overall Height (In.) 10.75
NoteSold in US and Canada only
Application Personalize hard hats/helmets and motivate employees with weatherproof self-adhesive vinyl decals.
Color Green/White
Diameter (mm) 57.2
Dimensions (In.) 2.25"
Environment Outdoor Durability 2 years
Legend THINK AND WORK SAFELY
Material Vinyl
Operating Temperature -20°F - 176°F
Part Features Vinyl decals are self-adhesive with a peel-off backing, Adhere to smooth, curved, and irregular surfaces such as hard hats, machinery, tool boxes, and other safety equipment, Weatherproof and waterproof
Thickness (In.) 0.01
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1