infrastructure for a connected world

An image of LOCKOUT, CINCH CABLE
PSL-1008


Lockout Tagout, Cinch cable.
Color Red/Black
Material Polycarbonate
Overall Length (In.) 3.5
Overall Length (mm) 88.9
Overall Width (In.) NA
Overall Width (mm) 31.75
Environment 2 years
Application Universal spooling cable locks out multiple devices at one time.
Dimensions (In.) 3-1/2" x 4-1/4" x 1-1/4"
Legend BLANK
Length (mm) 88.9
Maximum Overall Height (mm) 107.95
Overall Height (mm) 107.95
Part Features Cinch Lockout with 6-ft. cable
Size (W X H) 1 1/4" W x 4 1/4" H ( 31.75 mm W x 107.95mm H)
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1