infrastructure for a connected world

An image of LOCKOUT, PUSH BUTTON COVER, 22.5MM
PSL-1003


Lockout Tagout, Push button Cover, Clear, 22.5mm.
Color Clear
Material Aluminum/Polycarbonate
Overall Length (In.) 2.5
Overall Length (mm) 63.5
Overall Width (mm) 50.8
Environment Indoor/shelter use
Application Prevent accidental activation of a push/pull button.
Dimensions (In.) 2-1/8"H x 2"W x 2-1/2"L
Legend BLANK
Maximum Overall Height (mm) 53.97
Overall Height (mm) 53.97
Part Features Consists of one semi-permanent aluminum ring and a clear polycarbonate top
Size (W X H) 2" W x 2 1/8" H (50.8 mm W x 53.97mm H)
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1