infrastructure for a connected world

An image of LOCKOUT, PUSH BUTTON COVER RING ONLY, 22.5MM
PSL-1005


Lockout Tagout, Push button Cover ring, Aluminum, 22.5mm.
Color Silver
Material Aluminum
Overall Length (In.) 2.5
Overall Length (mm) 63.5
Overall Width (In.) NA
Overall Width (mm) 50.8
Environment Indoor/shelter use
Application 22.5mm aluminum ring for use with Push Button Cover (PSL-1003)
Dimensions (In.) 22.5mm
Legend BLANK
Length (mm) 63.5
Maximum Overall Height (mm) 53.97
Overall Height (mm) 53.97
Part Features Consists of one semi-permanent aluminum ring and a clear polycarbonate top
Size (W X H) 2" W x 2 1/8" H (50.8 mm W x 53.97mm H)
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1