infrastructure for a connected world

An image of LOCKOUT, UNIVERSAL WALL SWITCH COVER
PSL-1015


Lockout Tagout, Universal wall switch cover, Red.
Color Red
Material Polypropylene
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) NA
Overall Width (mm) NA
Environment Indoor/shelter use
Application Attach wall switch cover and secure with padlock to prevent accidental switch of the circuit.
Dimensions (In.) 4-1/2"H x 1-5/8"W x 7/8"D
Insulation Material Bare
Legend BLANK
Part Features Dual use - works on both rocker/toggle and flat paddle switches
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1