infrastructure for a connected world

An image of LOCKOUT, PADLOCK LBLS, Danger DO NT REM, 50/PK
PSL-1028


Lockout Tagout, Padlock Labels, 'DANGER DO NOT REMOVE THIS LOCK' (legend), Package of 50.
Color Red/Black/White
Material Adhesive Vinyl
Overall Width (mm) 228.6
Overall Height (mm) 22.225
Application Instantly identify the padlock.
Dimensions (In.) 7/8" X 9"
Environment 2 years
Legend DANGER DO NOT REMOVE THIS LOCK - THIS LOCK BELONGS TO...
Maximum Operating Temperature (°C) 80
Maximum Operating Temperature (°F) 176
Maximum Overall Height (mm) 22.225
Minimum Operating Temperature (°C) -28
Minimum Operating Temperature (°F) -20
Operating Temperature -20°F to 176°F
Part Features 7/8"H x 9"W self-adhesive vinyl label has peel-off liner, Write on the surface with pen or pencil—name, date, and any other identification necessary, Half of label has printed and writable area, and the other half is clear to wrap and protect written area, Pack of 50
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1