infrastructure for a connected world

An image of LOCKOUT, PADLOCK LBLS, Danger EQ LOCKED OUT, 50/PK
PSL-1029


Lockout Tagout, Padlock Labels, 'DANGER EQUIPMENT LOCKED OUT' (legend), Package of 50.
Color Red/Black/White
Material Adhesive Vinyl
Overall Width (In.) NA
Overall Width (mm) 228.6
Overall Height (In.) NA
Overall Height (mm) 22.225
Application Instantly identify the padlock.
Dimensions (In.) 7/8" X 9"
Environment 2 years
Legend DANGER EQUIPMENT LOCKED OUT - THIS LOCK BELONGS TO...
Maximum Overall Height (mm) 22.225
Operating Temperature -20°F to 176°F
Part Features 7/8"H x 9"W self-adhesive vinyl label has peel-off liner, Write on the surface with pen or pencil—name, date, and any other identification necessary, Half of label has printed and writable area, and the other half is clear to wrap and protect written area, Pack of 50
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1