infrastructure for a connected world

An image of LOCKOUT, Steering Wheel Cover, ANSI DANGER DO NOT START or Move Vehicle, 16.00"
PSL-1076


Lockout Tagout, Wheel Cover, 'DANGER DO NOT START OR MOVE VEHICLE' (legend), 16".
Color Red/Black/White
Material Reinforced Vinyl
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) NA
Overall Width (mm) NA
Environment 1 year
NoteSold in US and Canada only
Application Warn against driving a vehicle that is disabled or being serviced.
Diameter (mm) 406.4
Dimensions (In.) 16"
Legend DANGER DO NOT START OR MOVE VEHICLE - THIS COVER MAY ONLY BE REMOVED BY AUTHORIZED PERSONNEL
Operating Temperature -20°F to 176°F
Part Features Size: 16", Screen-printed ANSI-style DANGER header and warning message, Flexible, reinforced vinyl cover fits over standard steering wheels, Upper half has a stitched pocket to slip over the steering wheel, Bottom has a 3/8" hole with metal grommet to accommodate a 1-1/2" hasp or padlock (sold separately) to prevent removal
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1