infrastructure for a connected world

An image of LOCKOUT, Steering Wheel Cover, ANSI DANGER Do Not operate OR MOVE Vehicle, 20.00"
PSL-1078


Lockout Tagout, Wheel Cover, 'DANGER DO NOT OPERATE OR MOVE' (legend), 20".
NoteSold in US and Canada only
Application Warn against driving a vehicle that is disabled or being serviced.
Color Red/Black/White
Diameter (mm) 508
Dimensions (In.) 20"
Environment 1 year
Legend DANGER DO NOT OPERATE OR MOVE VEHICLE - THIS COVER MAY ONLY BE REMOVED BY AUTHORIZED PERSONNEL
Material Reinforced Vinyl
Operating Temperature -20°F to 176°F
Part Features Size: 20", Screen-printed ANSI-style DANGER header and warning message, Flexible, reinforced vinyl cover fits over standard steering wheels, Upper half has a stitched pocket to slip over the steering wheel, Bottom has a 3/8" hole with metal grommet to accommodate a 1-1/2" hasp or padlock (sold separately) to prevent removal
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1