infrastructure for a connected world

An image of LOCKOUT, VERSATILE PNEUMATIC
PSL-1012


Lockout Tagout, Versatile Pneumatic, Red
Application Provide a rugged, tamper-resistant method to lock out your pneumatic equipment/source to maintain worker safety.
Color Red/Clear
Dimensions (In.) 3-7/8" x 3-1/4" x 1-7/8"
Environment 1 year
Height (mm) 98.43
Legend BLANK
Length (In.) 3 1/4
Length (mm) 82.6
Material Polycarbonate
Part Features Device has seven openings ranging from 9/32" to 1/2" diameter that accommodate most male and female pneumatic end-fittings
UL Listed No
Width (mm) 47.63
RoHS Compliancy Status Compliant
Min. Order Qty. 1