infrastructure for a connected world

An image of LOCKOUT, BALL Valve Label, .375" - 1.25" - PR
PSL-1065PUR


Lockout Tagout, Ball Valve label, 3/8" -1 1/4", Purple.
Application Ball Valve Label includes DANGER LOCKED OUT legend and space to write in pertinent lockout information.
Color Red/Black/White/Purple Stripe
Diameter (mm) 31.75
Dimensions (In.) 3/8" - 1 1/4"
Environment 1 year
Legend DANGER LOCKED OUT - THIS DEVICE MAY ONLY BE REMOVED BY:
Material Adhesive Vinyl
Operating Temperature -20°F to 176°F
Part Features Ball valve label designed for use with 3/8" - 1-1/4" Ball Valve Lockout (PSL-1059), Purple diagonal hazard stripes, Space to write in pertinent lockout information
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1