infrastructure for a connected world

An image of LOCKOUT, BALL Valve Label, .375" - 1.25"- RD
PSL-1065RED


Lockout Tagout, Ball Valve label, 3/8" -1 1/4", Red.
Color Red/Black/White/Red Stripe
Material Adhesive Vinyl
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) NA
Overall Width (mm) NA
Environment 1 year
Application Ball Valve Label includes DANGER LOCKED OUT legend and space to write in pertinent lockout information.
Diameter (mm) 31.75
Dimensions (In.) 3/8" - 1 1/4"
Legend DANGER LOCKED OUT - THIS DEVICE MAY ONLY BE REMOVED BY:
Operating Temperature -20°F to 176°F
Part Features Ball valve label designed for use with 3/8" - 1-1/4" Ball Valve Lockout (PSL-1059), Red diagonal hazard stripes, Space to write in pertinent lockout information
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1