infrastructure for a connected world

An image of LOCKOUT, BALL Valve Label, 1.50" - 2.00" - RD
PSL-1070RED


Lockout Tagout, Ball Valve label, 1 1/2" -2", Red.
Color Red/Black/White/Red Stripe
Material Adhesive Vinyl
Environment 1 year
Application Ball Valve Label includes DANGER LOCKED OUT legend and space to write in pertinent lockout information.
Diameter (mm) 50.8
Dimensions (In.) 1 1/2" - 2"
Legend DANGER LOCKED OUT - THIS DEVICE MAY ONLY BE REMOVED BY:
Operating Temperature -20°F to 176°F
Part Features Ball valve label designed for use with 1-1/2" - 2" Ball Valve Lockout (PSL-1058), Red diagonal hazard stripes, Space to write in pertinent lockout information
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1