infrastructure for a connected world

An image of LOCKOUT, TAB TAG, DANGER DO NOT OPERATE EQUIPMENT LOCKED OUT BY, Red/Black on White
PSL-1018


Lockout Tagout, Tab tag, 'DANGER DO NOT OPERATE' (legend).
Material Polyethylene
Color Red/Black/White
Overall Width (mm) 53.975
Application Unique tag designed to fit over the tab on the Tag 'n Hang Hasp (PSL-1020)
Dimensions (In.) 4-1/2" X 2-1/8"
Environment 1 year
Legend DANGER DO NOT OPERATE EQUIPMENT LOCKED OUT BY
Maximum Operating Temperature (°C) 75
Maximum Operating Temperature (°F) 168
Maximum Overall Height (mm) 114.3
Minimum Operating Temperature (°C) -67
Minimum Operating Temperature (°F) -90
Operating Temperature -90°F to 168°F
Overall Height (mm) 114.3
Part Features Designed for use with Tag 'n Hang Hasp (PSL-1020), 15-mil thick plastic, Tag measures 4-1/2" x 2-1/8", Pack of 25
Thickness (mm) 0.381
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1