infrastructure for a connected world

An image of LOCKOUT, TAB TAG, DANGER LOCKED OUT DO NOT OPERATE THIS LOCK/TAG MAY ONLY BE REMOVED BY:, Red/Black on White
PSL-1019


Lockout Tagout, Tab tag, 'DANGER LOCKED OUT DO NOT OPERATE' (legend).
Material Polyethylene
Color Red/Black/White
Number of Locks NA
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) NA
Overall Width (mm) 53.975
Jaw Diameter (mm) NA
Application Unique tag designed to fit over the tab on the Tag 'n Hang Hasp (PSL-1020)
Dimensions (In.) 4-1/2" X 2-1/8"
Environment 1 year
Legend DANGER LOCKED OUT DO NOT OPERATE THIS LOCK/TAG MAY ONLY BE REMOVED BY:
Maximum Overall Height (mm) 114.3
Operating Temperature -90°F to 168°F
Overall Height (mm) 114.3
Part Features Designed for use with Tag 'n Hang Hasp (PSL-1020), 15-mil thick plastic, Tag measures 4-1/2" x 2-1/8", Pack of 25
Thickness (mm) 0.381
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1