infrastructure for a connected world

An image of LOCKOUT, TAG
PSL-1020


Lockout Tagout, Tag'n hang Hasp.
Material Polyethylene
Color Red/Black
Overall Width (mm) 53.975
Application Change out, insert, and secure a tag for each lockout situation.
Dimensions (In.) 8" x 3-3/8"
Environment 1 year
Legend BLANK
Locking Style Hasp
Maximum Operating Temperature (°C) 75
Maximum Operating Temperature (°F) 168
Maximum Overall Height (mm) 114.3
Minimum Operating Temperature (°C) -67
Minimum Operating Temperature (°F) -90
Number of Holes 6
Operating Temperature -90°F to 168°F
Overall Height (mm) 114.3
Part Features STOP-shaped octagon front panel contains changeable Tab Tag (sold separately below)
Thickness (mm) 0.381
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1