infrastructure for a connected world

An image of 7.00" x 10.00" AUTH PERSONELL ONLY
PAS0710B7012


Safety Sign, 7.00" H x10.00" W, 'AUTHORIZED PERSONNEL ONLY' (legend), Aluminum, Red on White.
Material Aluminum
Overall Width (In.) 10
Overall Width (mm) 254
Overall Height (In.) 7
Overall Height (mm) 177.8
Maximum Operating Temperature (°C) 121
Maximum Operating Temperature (°F) 250
NoteSold in US and Canada only
Minimum Operating Temperature (°C) -40
Minimum Operating Temperature (°F) -40
Environment 5 years
Application Accident prevention signs indicate the potential type or degree of hazard in order to avoid accidental injury or property damage. This is achieved by conveying clear, quickly understood messages in accordance with OSHA 29 CFR 1910.145 and ANSI Z535.
Color Red/White
Dimensions (In.) 7" x 10"
Legend AUTHORIZED PERSONNEL ONLY
Operating Temperature -40° to 250°F
Part Features Rounded corners with 3/16" mounting holes for easy installation, Printed image on rigid 0.040" aluminum, protected by a high-gloss, UV protective coating, Withstands splashes, washdowns, and outdoor conditions, Guaranteed for 5 years.
Thickness (In.) 0.04
Thickness (mm) 1.016
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1