infrastructure for a connected world

An image of HMCIS WALLET GUIDE
PHC0078


(HMCIS SYMBOL) PROTECTIVE EQUIPMENT INDEX / HAZARDOUS MATERIAL CODE IDENTIFICATION, WALLET GUIDE
NoteSold in US and Canada only
Application Keep a visual reminder of HMCIS hazard rating codes and protective equipment index close at hand for easy reference.
Color Black/Red/Blue/Yellow/White
Dimensions (In.) 2.125" x 3.375"
Environment Not recommended for outdoor use
Height (In.) 2.13
Height (mm) 54.0
Legend (HMCIS SYMBOL) PROTECTIVE EQUIPMENT INDEX / HAZARDOUS MATERIAL CODE IDENTIFICATION
Material Plastic
Operating Temperature -20°F - 176°F
Part Features HMCIS quick-reference fits in your pocket, One side shows the HMCIS multi-bar with hazard rating codes and protective equipment index, Other side shows hazardous material code identification for health, flammability, and instability, 0.035" thick plastic card measures 2.125" x 3.375", Printed in color on both sides
Thickness (In.) 0.024
Thickness (mm) 0.6096
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1