infrastructure for a connected world

An image of BLANK NFPA PLACARDS 4.00" x 4.00"
PHC0082


BLANK (NFPA DIAMOND SYMBOL) PLACARD 4X4
NoteSold in US and Canada only
Application Designed for on-the-spot classification of potentially hazardous chemicals, NFPA Blank Placards offer ease of installation and the convenience of personal customization.
Color Black/Red/Blue/Yellow/White
Dimensions (In.) 4" x 4"
Environment 2 years
Legend (NFPA DIAMOND SYMBOL)
Material Adhesive Vinyl
Maximum Operating Temperature (°C) 80
Maximum Operating Temperature (°F) 176
Minimum Operating Temperature (°C) -28
Minimum Operating Temperature (°F) -20
Operating Temperature -20°F - 176°F
Overall Height (In.) 4.00
Overall Height (mm) 101.6
Part Features 4" x 4" blank NFPA placard is printed with the proper color coding using UV stable inks, 4-mil thick vinyl with permanent acrylic adhesive back, Suitable for indoor or sheltered environments, Write in the numbers and symbols on the placard or use pre-printed number and symbol hazard panels (sold separately)
Thickness (In.) 0.004
Thickness (mm) 0.1016
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1