infrastructure for a connected world

An image of Power cord, 3.00 ft. length (950.0mm), black, NEMA 5-15 to IEC C13, RoHS compliant.
P515C13BL3


Power cord, 3.00 ft. length (950.0mm), black, NEMA 5-15 to IEC C13.
Amperage (A) 10
Overall Length (In.) 37.4
Overall Length (ft.) 3
Overall Length (m) 0.9
Overall Length (mm) 950
Outside Diameter (In.) 0.25
Outside Diameter (mm) 6.3
Color Black
Plug Type NEMA 5-15
Connector Type IEC 320 C13
Standards Met UL, CSA, cUL
Application Power cords are compatible with the POUs and used to energize active equipment in an efficient manner
Voltage 125V AC
Weight (g) 111.0
Weight (lb) 0.24
RoHS Compliancy Status Compliant
Min. Order Qty. 1