infrastructure for a connected world

An image of SZ IDM Module
ZAIDM-01


SmartZone™ Intelligent Door Module (IDM) is a door-mounted device that allows sensors and door access-control cabling to be aggregated into a single cable. The IDM collects data from the connected sensors and door access controls and routes it back to the SmartZone™ Gateway EPA064 or SmartZone™ Gateway EPA126 to display baseline operational data through a web interface or via SmartZone™ Software Platforms. Dimensions 6.8" (68mm) x 1.7" (17mm) x 1" (10mm).
Overall Length (In.) 7
Color Black
Standards Met UL60950, EN 60950, EN55022, EN55024, EN61000, FCC Part 15B Class A, ICES-003, CE, VCCI
Amperage (A) 1
Connection Type RJ45
Dimensions (In.) 6.8" x 1.7" x 1"
Dimensions (mm) 68mm x 17mm x 10mm
ETIM Number EC002627
Keywords Monitoring system
Length (In.) 7
Maximum Overall Height (mm) 25.4
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) -20
Minimum Storage Temperature (°F) -4
Overall Depth (In.) 1.00
Overall Depth (mm) 10.0
Overall Height (In.) 1.0
Overall Height (mm) 25.4
Overall Width (mm) 43.2
Part Features Simplified installation, Single cable connection to gateway and Gateway-enabled monitoring
Voltage 12V DC
Weight (g) 292
Weight (oz.) 10.3
Width In (mm) 1.7 in. (43.18mm)
RoHS Compliancy Status Compliant
Min. Order Qty. 1