infrastructure for a connected world

An image of Safety Tag, CTN UNSAFE Do Not USE, BK A
PCT-1001


Safety Tags, CAUTION UNSAFE DO NOT USE, Poly Cardstock, BK A, PK5
Color Black/Yellow
Material Poly Cardstock
Overall Width (In.) 3.25
Overall Width (mm) 82.6
Overall Height (In.) 5.75
Overall Height (mm) 146
NoteSold in US and Canada only
Application Safety tags meet OSHA 29 CFR 1910.145 and ANSI Z535 requirements to identify temporary hazards until they're eliminated, or hazardous operations are complete.
Dimensions (In.) 5.75 x 3.25
Environment 1 year
Legend FRONT: CAUTION UNSAFE DO NOT USE; BACK: CAUTION DO NOT REMOVE THIS TAG! TO DO SO WITHOUT AUTHORITY WILL MEAN DISCIPLINARY ACTION! IT IS HERE FOR A PURPOSE - REMARKS: _____ SEE OTHER SIDE
Maximum Operating Temperature (°C) 66
Maximum Operating Temperature (°F) 150
Minimum Operating Temperature (°C) -17
Minimum Operating Temperature (°F) 0
Operating Temperature 0°F - 150°F
Part Features Thin and flexible 10-mil poly-based material contains no wood-based paper content, and is more durable than traditional cardstock, Tear-resistant, waterproof, and will not crack, distort, or shrink, Scuff-resistant, matte surface is easy to write on with pen or marker, Top has 0.375 plain hole, Pack of 5.
Thickness (In.) 0.05
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1