infrastructure for a connected world

An image of Safety Tag, CTN UNSAFE Do Not USE, BK A
PCT-1001-Q


Safety Tags, CAUTION UNSAFE DO NOT USE, Poly Cardstock, BK A, PK25
NoteSold in US and Canada only
Application Safety tags meet OSHA 29 CFR 1910.145 and ANSI Z535 requirements to identify temporary hazards until they're eliminated, or hazardous operations are complete.
Color Black/Yellow
Dimensions (In.) 5.75 x 3.25
Environment 1 year
Height (In.) 5.75
Height (mm) 146.0
Legend FRONT: CAUTION UNSAFE DO NOT USE; BACK: CAUTION DO NOT REMOVE THIS TAG! TO DO SO WITHOUT AUTHORITY WILL MEAN DISCIPLINARY ACTION! IT IS HERE FOR A PURPOSE - REMARKS: _____ SEE OTHER SIDE
Material Poly Cardstock
Operating Temperature 0°F - 150°F
Part Features Thin and flexible 10-mil poly-based material contains no wood-based paper content, and is more durable than traditional cardstock, Tear-resistant, waterproof, and will not crack, distort, or shrink, Scuff-resistant, matte surface is easy to write on with pen or marker, Top has 0.375 plain hole, Pack of 25.
Thickness (In.) 0.25
UL Listed No
Width (In.) 3.25
Width (mm) 82.6
RoHS Compliancy Status Compliant
Min. Order Qty. 1