infrastructure for a connected world

An image of Safety Tag, RED Danger Do Not OP, BK A
PCT-1002


Safety Tags, 5.75in x 3.25in, Front: "DANGER DO NOT OPERATE", Back: "DANGER DO NOT REMOVE THIS TAG TO DO SO WITHOUT AUTHORITY WILL MEAN DISCIPLINARY ACTION IT IS HERE FOR A PURPOSE - REMARKS: _______ SEE OTHER SIDE", Poly Cardstock is more durable than traditional cardstock, Tear-resistant, Waterproof, Will not crack, distort, or shrink, Scuff-resistant, matte surface is easy to write on with pen or marker, Black/White on Red, Pack of 5.
Color Black/White/Red
Material Poly Cardstock
Overall Width (In.) 3.25
Overall Width (mm) 82.6
Overall Height (In.) 5.75
Overall Height (mm) 146
NoteSold in US and Canada only
Application Safety tags meet OSHA 29 CFR 1910.145 and ANSI Z535 requirements to identify temporary hazards until they're eliminated, or hazardous operations are complete.
Dimensions (In.) 5.75 x 3.25
Environment 1 year
Legend FRONT: DANGER DO NOT OPERATE; BACK: DANGER DO NOT REMOVE THIS TAG! TO DO SO WITHOUT AUTHORITY WILL MEAN DISCIPLINARY ACTION! IT IS HERE FOR A PURPOSE - REMARKS: _____ SEE OTHER SIDE
Maximum Operating Temperature (°C) 66
Maximum Operating Temperature (°F) 150
Minimum Operating Temperature (°C) -17
Minimum Operating Temperature (°F) 0
Operating Temperature 0°F - 150°F
Part Features Thin and flexible 10-mil poly-based material contains no wood-based paper content, and is more durable than traditional cardstock, Tear-resistant, waterproof, and will not crack, distort, or shrink, Scuff-resistant, matte surface is easy to write on with pen or marker, Top has 0.375 plain hole, Pack of 5.
Thickness (In.) 0.05
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1