infrastructure for a connected world

An image of C13 retaining clip for power outlet units with 2.00 inch chassis.
PRPC13W-2.0-X


C13 retaining clip for power outlet units with 2.00 inch chassis.
Material Steel
Application Designed to retain the Panduit IEC power cords in 2.00" and 2.25" Panduit POU chassis
Compatibility IEC 320 C13/C14
Part Features Eliminate accidental plug disconnection from power outlet units providing secure connections; reducing the risk of equipment downtime, Suitable for Panduit power cords and Panduit power outlet units
Type 2.00" POU Retainers
RoHS Compliancy Status Compliant
Min. Order Qty. 10