infrastructure for a connected world

OM Obsolete CodeOBSOLETE
Material Steel
Application Designed to retain the Panduit IEC power cords in 2.00" and 2.25" Panduit POU chassis
Compatibility IEC 320 C19/C20
Part Features Eliminate accidental plug disconnection from power outlet units providing secure connections; reducing the risk of equipment downtime, Suitable for Panduit power cords and Panduit power outlet units
Type 2.25" POU Retainers
RoHS Compliancy Status Compliant
Min. Order Qty. 10