infrastructure for a connected world

An image of OS2 12f Trunk OFNP LC Cass/LC Cass Std Polarity Std IL 10f
F9TSPXNXNSNF010


12-fiber OS2 indoor trunk cable assembly, plenum (OFNP) rated, LC cassette to LC cassette, Std Polarity with no pulling eye. 10 ft.
OM Obsolete CodeOBSOLETE
Fiber Type OS2
Number of Fibers 12
Connector 1 Type LC cassette
Connector 2 Type LC cassette
Maximum Connector Insertion Loss (dB) 0.7
Minimum Connector Return Loss (dB) 55
Sub Brand QuickNet
Tensile Strength (N) 1335
Tensile Strength (kg) 136.1
Tensile Strength (lb) 300.12
Environment Indoor
Maximum Operating Temperature (°C) 70
Maximum Operating Temperature (°F) 158
Minimum Operating Temperature (°C) -20
Minimum Operating Temperature (°F) -4
Maximum Installation Temperature (°C) 70
Maximum Installation Temperature (°F) 158
Minimum Installation Temperature (°F) 32
Resistance Properties Flame-Resistant
Standards Met Meets or exceeds ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIA/EIA-568-C.1, TIA-604-3 (FOCIS 3), TIA/EIA-604010 (FOCIS 10), RoHS complaint
Flammability Rating Plenum (OFNP)
Product Type Trunk Cable Assembly
Overall Length (ft.) 10
Overall Length (m) 3
Application Complex SAN applications that require lower insertion loss and fewer failure points.
Cable Color Yellow
Fiber Diameter (µm) 9
Outer Diameter (In.) 0.39
Outer Diameter (mm) 10
Part Features High reliability and scalability in a cost effective design.
RoHS Compliancy Status Compliant
Min. Order Qty. 1