infrastructure for a connected world

An image of Heat Shrink Thin, 0.046"(1.2mm) Dia X 13.0m Length per box, Black
BGHSTT05


Panduit Thin-wall Heat Shrink Tubing shrinks around wires, connectors, joints and terminals when heated to protect against abrasion. Polyolefin, European, 1.2mm x 13.0m (0.05”D x 42.65’L), Black, 1pc.
Material Polyolefin
Shrink Ratio 2:1
Minimum Expanded Inside Diameter (In.) 0.046
Minimum Expanded Inside Diameter (mm) 1.2
Maximum Recovered Inside Diameter (In.) NA
Maximum Recovered Inside Diameter (mm) NA
Shrink Temperature (°C) NA
Shrink Temperature (°F) NA
Overall Length (In.) NA
Overall Length (ft.) NA
Overall Length (m) NA
Overall Length (mm) NA
Nominal Recovered Wall Thickness (In.) NA
Nominal Recovered Wall Thickness (mm) 0.4
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Color Black
CSA Certified Yes
Military Specification AMS-DTL-23053/5 Class 1 (material performance only)
UL Recognized Yes
Length (m) 13.0
Flammability Rating N/A
Max. Recovered I.D. (In.) 0.023
Max. Recovered I.D. (mm) 0.6
NoteAvailable Only for the European Market
Temperature Range -67°F - 275°F (-55°C - 135°C)
Type Thin Wall
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Product Type Heat Shrink
Sub Brand Dry-Shrink