infrastructure for a connected world

An image of Heat Shrink Thin, 1.00"(25.4mm) Dia X 4.3m Length per box, Black
BGHSTT100


Panduit Thin-wall Heat Shrink Tubing shrinks around wires, connectors, joints and terminals when heated to protect against abrasion. Polyolefin, European, 25.4mm x 4.3m (1.00”D x 14.11’L), Black, 1pc.
Material Polyolefin
Shrink Ratio 2:1
Minimum Expanded Inside Diameter (In.) 1
Minimum Expanded Inside Diameter (mm) 25.4
Overall Length (m) 4.3
Nominal Recovered Wall Thickness (mm) 0.9
Color Black
CSA Certified Yes
Military Specification AMS-DTL-23053/5 Class 1 (material performance only)
UL Recognized Yes
Flammability Rating N/A
Max. Recovered I.D. (In.) 0.500
Max. Recovered I.D. (mm) 12.7
NoteAvailable Only for the European Market
Temperature Range -67°F - 275°F (-55°C - 135°C)
Type Thin Wall
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Product Type Heat Shrink
Sub Brand Dry-Shrink