infrastructure for a connected world

An image of Heat Shrink 4:1, 1.260" (32.0mm) Min Expanded I.D., Black
HSTT4A125-48-5


4:1 Thin wall adhesive lined heat shrink, 1.26" (32.0mm) diameter, 4' (1.2m) length, adhesive lined black cross-linked polyolefin, 5 pc. package quantity.
Material Adhesive Lined Irradiated Cross-Linked Polyolefin
Color Black
Military Specification AMS-DTL-23053/4 Class 3 (material performance only)
Length (ft.) 4
Length (m) 1.2
UL Listed No
UL Recognized Yes
Flammability Rating Flame retardant outer wall meets UL 224 VW-1
Max. Recovered I.D. (In.) 0.315
Max. Recovered I.D. (mm) 8.0
Min. Expanded I.D. (In.) 1.26
Min. Expanded I.D. (mm) 32.0
Nominal Diameter (In.) 1 1/4 inch
Nominal Diameter (mm) 32.0
Nominal Recovered Wall Thickness (In.) 0.100
Nominal Recovered Wall Thickness (mm) 2.5
Shrink Ratio 4:1
Style 4 Ft. Pieces
Sub Brand Damp-Shrink
Temperature Range -67°F - 257°F (-55°C - 125°C)
Type Adhesive Lined
RoHS Compliancy Status Compliant
Min. Order Qty. 5