infrastructure for a connected world

An image of Heat Shrink 4:1, .158" (4.0mm) Min Expanded I.D., Black
HSTT4A15-48-Q


4:1 Thin wall adhesive lined heat shrink, .158" (4.0mm) diameter, 4' (1.2m) length, adhesive lined black cross-linked polyolefin, 25 pc. package quantity.
Material Adhesive Lined Irradiated Cross-Linked Polyolefin
Shrink Ratio 4:1
Minimum Expanded Inside Diameter (In.) 0.158
Minimum Expanded Inside Diameter (mm) 4
Nominal Diameter (mm) 4
Overall Length (ft.) 4
Overall Length (m) 1.2
Nominal Recovered Wall Thickness (In.) 0.043
Nominal Recovered Wall Thickness (mm) 1.1
Color Black
Military Specification AMS-DTL-23053/4 Class 3 (material performance only)
Length (ft.) 4
UL Listed No
UL Recognized Yes
Flammability Rating Flame retardant outer wall meets UL 224 VW-1
Max. Recovered I.D. (In.) 0.039
Max. Recovered I.D. (mm) 1.0
Nominal Diameter (In.) Other
Style 4 Ft. Pieces
Temperature Range -67°F - 257°F (-55°C - 125°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 25
Sub Brand Damp-Shrink