infrastructure for a connected world

An image of Heat Shrink 4:1, 2.050" (52.0mm) Min Expanded I.D., Black
HSTT4A200-48-5


4:1 Thin wall adhesive lined heat shrink, 2.05" (32.0mm) diameter, 4' (1.2m) length, adhesive lined black cross-linked polyolefin, 5 pc. package quantity.
Material Adhesive Lined Irradiated Cross-Linked Polyolefin
Color Black
Military Specification AMS-DTL-23053/4 Class 3 (material performance only)
Length (ft.) 4
Length (m) 1.2
UL Listed No
UL Recognized Yes
Flammability Rating Flame retardant outer wall meets UL 224 VW-1
Max. Recovered I.D. (In.) 0.512
Max. Recovered I.D. (mm) 13.0
Min. Expanded I.D. (In.) 2.05
Min. Expanded I.D. (mm) 52.0
Nominal Diameter (In.) Other
Nominal Diameter (mm) 52.0
Nominal Recovered Wall Thickness (In.) 0.100
Nominal Recovered Wall Thickness (mm) 2.5
Shrink Ratio 4:1
Style 4 Ft. Pieces
Sub Brand Damp-Shrink
Temperature Range -67°F - 257°F (-55°C - 125°C)
Type Adhesive Lined
RoHS Compliancy Status Compliant
Min. Order Qty. 5