infrastructure for a connected world

An image of Heat Shrink Thin, Adhesive, 1"(25.4mm) Dia, Black

Thin wall adhesive lined heat shrink 4' pieces, 1" (25.4mm) diameter, adhesive lined black cross-linked polyolefin, 50 pc. package quantity.
Material Polyolefin cross-linked with adhesive
Color Black
Military Specification AMS-DTL-23053/4 Class 3 (material performance only)
Length (ft.) 4
Length (m) 1.2
UL Listed No
UL Recognized Yes
Flammability Rating Flame retardant outer wall meets UL 224 VW-1
Max. Recovered I.D. (In.) 0.320
Max. Recovered I.D. (mm) 8.1
Min. Expanded I.D. (In.) 1.00
Min. Expanded I.D. (mm) 25.4
Nominal Diameter (In.) 1 inch
Nominal Diameter (mm) 25.4
Nominal Recovered Wall Thickness (In.) 0.100
Nominal Recovered Wall Thickness (mm) 2.5
Shrink Ratio 3:1
Style 4 Ft. Pieces
Sub Brand Damp-Shrink
Temperature Range -67°F - 230°F (-55°C - 110°C)
Type Adhesive Lined
RoHS Compliancy Status Compliant
Min. Order Qty. 50