HST0.4-3-Q2YThick wall adhesive lined, .4" (10.2mm) diameter, 3.0" (76.2mm) length, adhesive lined red cross-linked polyolefin, 25 pc. package quantity.
|
Note | HST0.4-3-Q2Y replaces HST0.4-3-Q2 |
Product Type | Heat Shrink |
Color | Red |
Material | Highly Flame Retardant Adhesive Lined Cross-Linked Polyolefin |
Maximum Operating Temperature (°C) | 110 |
Maximum Operating Temperature (°F) | 230 |
Minimum Operating Temperature (°C) | -55 |
Minimum Operating Temperature (°F) | -67 |
Nominal Recovered Wall Thickness (In.) | 0.08 |
Nominal Recovered Wall Thickness (mm) | 2 |
Sub Brand | Wet-Shrink |
Overall Length (In.) | 3 |
Overall Length (ft.) | 0.22 |
Overall Length (m) | 0.1 |
Overall Length (mm) | 76.2 |
Shrink Ratio | 3:1 |
Shrink Temperature (°C) | 120 |
Shrink Temperature (°F) | 248 |
Maximum Recovered Inside Diameter (In.) | 0.16 |
Maximum Recovered Inside Diameter (mm) | 4.1 |
Minimum Expanded Inside Diameter (In.) | 0.4 |
Minimum Expanded Inside Diameter (mm) | 10.2 |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 25 |
UPC | 07498310709 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0463 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.1850 |
Catalog Cut Sheets | Catalog Cut Sheet - HST0.4-3-Q2Y Product Page | US English | 85 KB |
Installation Documents | HST Thick Wall Heat Shrink IN003 | US English | 589 KB |
Line Cards | Wire Abrasion Protection Line Card HSLC1-WW-ENG | US English | 1554 KB |
Part Drawings | Part Drawing - PDF - GB0239KM_03A | US English | 73 KB |
Selection Guides | Heat Shrink Selection Guide | US English | 1534 KB |
Specification Sheets | Thick Wall Polyolefin Heat Shrink Tubing: HSSP02-WW-ENG | US English | 481 KB |
Technical References | Abrasion Protection Shelf Life | US English | 212 KB |