infrastructure for a connected world

An image of Heat Shrink Thick Adhesive, .4"(10.2mm) Dia, Black
HST0.4-48-5Y


The HST0.4-48-5Y Thick Wall Heat Shrink features an adhesive lined inner wall that seals and provides excellent protection against moisture. Applications include insulating and protecting wires/cables in outdoor, wet locations. Thick wall for direct burial. Voltage rating: UL 486D Listed for 600 V 90°C continuous use. Shrink ratio: 3:1. Temperature range: -67°F to 230°F (-55°C to 110°C). Cross-linked Polyolefin. 0.4" (10.2mm) dia. 48.0" (1219.2mm) length. Color Black. 5 per package.
NoteHST0.4-48-5Y replaces HST0.4-48-5
Product Type Heat Shrink
Adhesive Lined Yes
Color Black
Material Adhesive Lined Cross-Linked Polyolefin
Maximum Operating Temperature (°C) 110
Maximum Operating Temperature (°F) 230
Minimum Operating Temperature (°C) -55
Minimum Operating Temperature (°F) -67
Nominal Diameter (In.) 0.4
Nominal Diameter (mm) 10.2
Nominal Recovered Wall Thickness (In.) 0.08
Nominal Recovered Wall Thickness (mm) 2
Sub Brand Wet-Shrink™
Overall Length (In.) 48
Overall Length (ft.) 4
Overall Length (m) 1.2
Overall Length (mm) 1219.2
Resistance Properties Outer wall is flame retardant; Suitable for wet locations; Suitable for outdoor, direct sunlight applications
Standards Met UL224 VW-1; UL/UR: E342365; UL Listed: E173379; CSA: 244528; Mil Spec: AMS-DTL-23053/15
Shrink Ratio 3:1
Shrink Temperature (°C) 120
Shrink Temperature (°F) 248
Maximum Recovered Inside Diameter (In.) 0.16
Maximum Recovered Inside Diameter (mm) 4.1
Minimum Expanded Inside Diameter (In.) 0.4
Minimum Expanded Inside Diameter (mm) 10.2
Application For Wet Locations; Insulating and protecting wires and cables; Suitable for direct burial
Part Features 3:1 Shrink ratio, wet applications. Adhesive lined inner wall seals and provides excellent protection against moisture. Thick wall suitable for direct burial. Flame retardant outer wall meets UL 224 VW-1
RoHS Compliancy Status Compliant
Min. Order Qty. 5