HST0.4-6-XYThick wall adhesive lined, .4" (10.2mm) diameter, 6.0" (152.4mm) length, adhesive lined black cross-linked polyolefin, 10 pc. package quantity.
|
Note | HST0.4-6-XY replaces HST0.4-6-X |
Material | Highly Flame Retardant Adhesive Lined Cross-Linked Polyolefin |
Color | Black |
Flammability Rating | VW-1 |
Shrink Ratio | 3:1 |
Temperature Range | -67°F - 230°F (-55°C - 110°C) |
Length (In.) | 6.00 |
Length (mm) | 152.4 |
Max. Recovered I.D. (In.) | 0.160 |
Max. Recovered I.D. (mm) | 4.1 |
Min. Expanded I.D. (In.) | 0.400 |
Min. Expanded I.D. (mm) | 10.2 |
Nominal Recovered Wall Thickness (In.) | 0.08 |
Nominal Recovered Wall Thickness (mm) | 2.0 |
Copper Conductor Size Range | #12 AWG - #6 AWG |
CSA Certified | Yes |
Military Specification | AMS-DTL-23053/15 Class 1 (material performance only) |
UL Listed | Yes |
UL Recognized | Yes |
Length (m) | 0.1524 |
Sub Brand | Wet-Shrink |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 10 |
UPC | 07498310717 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0334 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.3338 |
Catalog Cut Sheets | HST0.4-3-Q2Y Product Page | US English | 85 KB |
Installation Documents | HST Thick Wall Heat Shrink IN003 | US English | 589 KB |
Part Drawings | HST Thick Wall Adhesive Lined Heat Shrink GB0239KM-R3 | US English | 73 KB |
Selection Guides | Heat Shrink Selection Guide | US English | 1534 KB |
Specification Sheets | Thick Wall Polyolefin Heat Shrink Tubing: HSSP02-WW-ENG | US English | 481 KB |