infrastructure for a connected world

An image of Heat Shrink Thick Adhesive, .8"(20.3mm) Dia, Red
HST0.8-12-5-2Y


Thick wall adhesive lined, .8" (20.3mm) diameter, 12.0" (304.8mm) length, adhesive lined red cross-linked polyolefin, 5 pc. package quantity.
NoteHST0.8-12-5-2Y replaces HST0.8-12-5-2
Product Type Heat Shrink
Color Red
Material Highly Flame Retardant Adhesive Lined Cross-Linked Polyolefin
Maximum Operating Temperature (°C) 110
Maximum Operating Temperature (°F) 230
Minimum Operating Temperature (°C) -55
Minimum Operating Temperature (°F) -67
Nominal Recovered Wall Thickness (In.) 0.09
Nominal Recovered Wall Thickness (mm) 2.3
Sub Brand Wet-Shrink
Overall Length (In.) 12
Overall Length (ft.) 0.98
Overall Length (m) 0.3
Overall Length (mm) 304.8
Shrink Ratio 3:1
Shrink Temperature (°C) 120
Shrink Temperature (°F) 248
Maximum Recovered Inside Diameter (In.) 0.22
Maximum Recovered Inside Diameter (mm) 5.6
Minimum Expanded Inside Diameter (In.) 0.75
Minimum Expanded Inside Diameter (mm) 19.1
RoHS Compliancy Status Compliant
Min. Order Qty. 5