infrastructure for a connected world

Maximum Operating Temperature (°C) 110
Maximum Operating Temperature (°F) 230
Minimum Operating Temperature (°C) -55
Minimum Operating Temperature (°F) -67
Nominal Recovered Wall Thickness (In.) 0.09
Nominal Recovered Wall Thickness (mm) 2.3
Overall Length (ft.) 0.98
Overall Length (m) 0.3
Shrink Temperature (°C) 120
Shrink Temperature (°F) 248
Maximum Recovered Inside Diameter (In.) 0.22
Maximum Recovered Inside Diameter (mm) 5.6
Minimum Expanded Inside Diameter (In.) 0.75
Minimum Expanded Inside Diameter (mm) 19.1
RoHS Compliancy Status Compliant
Min. Order Qty. 5