infrastructure for a connected world

An image of Heat Shrink Thick Adhesive, .8"(20.3mm) Dia, Red
HST0.8-48-5-2Y


Thick wall adhesive lined, .8" (20.3mm) diameter, 48.0" (1219.2mm) length, adhesive lined red cross-linked polyolefin, 5 pc. package quantity.
Material Highly Flame Retardant Adhesive Lined Cross-Linked Polyolefin
NoteHST0.8-48-5-2Y replaces HST0.8-48-5-2
Shrink Ratio 3:1
Minimum Expanded Inside Diameter (In.) 0.75
Minimum Expanded Inside Diameter (mm) 19.1
Overall Length (In.) 48
Overall Length (m) 1.2192
Overall Length (mm) 1219.2
Nominal Recovered Wall Thickness (In.) 0.09
Nominal Recovered Wall Thickness (mm) 2.3
Color Red
Flammability Rating Flame Retardant
Temperature Range -67°F - 230°F (-55°C - 110°C)
Max. Recovered I.D. (In.) 0.220
Max. Recovered I.D. (mm) 5.6
Copper Conductor Size Range #8 AWG - #1/0
CSA Certified Yes
Military Specification AMS-DTL-23053/15 Class 1
UL Listed Yes
UL Recognized No
Minimum Wire Outside Diameter (In.) 0.240
RoHS Compliancy Status Compliant
Min. Order Qty. 5
Sub Brand Wet-Shrink