infrastructure for a connected world

An image of Fiber Indoor DCF Cable, Riser (OFNR), LSZH-3 (60332-3), 50um Multimode OM4 12 Fibers
FOADZ12


Fiber Indoor DCF Cable, Riser (OFNR), LSZH-3 (60332-3), 50um Multimode OM4 12 Fibers
Fiber Type OM4
Number of Fibers 12
Flammability Rating Riser (OFNR), LSZH-3 (60332-3)
Fiber Cable Type Indoor DCF
Maximum Storage Temperature (°C) 50
Minimum Storage Temperature (°C) -10
Minimum Storage Temperature (°F) 14
Part Features Fiber Optic Cables are used within buildings to provide high-density connectivity and ease of installation.
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000