infrastructure for a connected world

An image of Cable Tie Tool, Low Volume, For use with Std, Hvy-Std, Lt-Hvy and Hvy Ties
STH2


The cable tie tool in red installs standard, heavy-standard, light-heavy, and heavy cross-section cable ties. It is an inexpensive, maintenance-free, all-purpose tool with an ergonomic handle design and short handle span. It also features a top-loading feature for right- or left-handed users. Weighing 2.5 oz. (71g), it is sold individually.
Material Plastic/Metal
Overall Length (In.) 6.13
Overall Length (mm) 155.7
Overall Width (In.) 0.81
Overall Width (mm) 4.5
Overall Height (In.) 2.94
Overall Height (mm) 74.7
Color Red
Compatible Cable Tie S, HS, LH, H
Length (In.) 6.13
Unit Weight 71
Weight (g) 71
Weight (oz.) 2.5
Description Installs Standard, Heavy-Standard, Light-Heavy and Heavy cross section cable ties. Inexpensive, maintenance-free, all purpose tool. Ergonomic handle design and short handle span. Top loading feature for right or left-handed users. Install cable tie around bundle and tension tie by squeezing tool handle. Reduce tension slightly and twist tool 1/4 turn either direction to cut off excess cable tie. Color identification: red Weight: 2.5 oz. (71g)
Maximum Installation Temperature (°C) 70
Maximum Installation Temperature (°F) 158
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Installation Temperature (°C) 70
Minimum Installation Temperature (°F) -40
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Part Features Economical tool with short handle span and top loading feature for right or left handed users.
Tool Type Manual clipping
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1