infrastructure for a connected world

An image of Cable Tie Tool used with Min, Int and Std Ties, Low Volume Usage
STS2


The cable tie tool in black installs miniature, intermediate, and standard cross-section cable ties. This inexpensive, maintenance-free, all-purpose tool has an ergonomic handle design and short handle span. It also features a top-loading feature for right- or left-handed users. Weighing 2.5 oz. (71g), it is sold individually.
Material Plastic/Metal
Overall Length (In.) 6.13
Overall Length (mm) 155.7
Overall Height (In.) 2.94
Overall Height (mm) 74.7
Color Black
Compatible Cable Tie M, I, S
Length (In.) 6.13
Unit Weight 71
Weight (oz.) 2.5
Description Installs Miniature, Intermediate and Standard cross section cable ties. Install cable tie around bundle and tension tie by squeezing tool handle. Reduce tension slightly and twist tool 1/4 turn in either direction to cut off excess cable tie. Color identification: black Weight: 2.5 oz. (71g)
Maximum Installation Temperature (°C) 70
Maximum Installation Temperature (°F) 158
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Installation Temperature (°C) 70
Minimum Installation Temperature (°F) -40
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Part Features Economical tool with short handle span and top loading feature for right or left handed users.
Tool Type Manual clipping
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1