infrastructure for a connected world

An image of Cable Tie Tool for M, I, S ties, Small handle span, Adjustable tension
GS2BL


Same as GS2B except handle span is reduced - for workers with smaller hands. Qualified Product Listed per Mil. Std. MS90387-1 and Mil. Spec. MIL-T-81306A. Color Identification: Black Trigger Handle and Selector KnobBody: Maroon Metal HousingWeight: 11.5 oz. (327g).
Material Metal
Overall Length (In.) 6.62
Overall Length (mm) 168.1
Overall Width (In.) 0.75
Overall Width (mm) 19.1
Overall Height (In.) 5.1
Overall Height (mm) 129.5
Color Burgundy
Standards Met QPL per Mil. Std. SAE AS81306 and Mil. Spec. SAE AS90387-1
Compatible Cable Tie M, I, S
Mil. Std. Part Number MS90387-1
Part Features Metal tool with a durable powder coat finish. Shorter handle reach (than GS2B) for users with smaller hands.
Selector Knob Color Black
Tool Type Manual clipping
Trigger Handle Color Black
Unit Weight 327
Weight (g) 327
Weight (oz.) 11.5
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1