infrastructure for a connected world

An image of Cable Tie Tool for LH, H, EH ties, Adjustable tension
GS4EH


The cable tie tool in blue (trigger handle and selector knob) and gray (metal housing) installs light-heavy, heavy, and extra-heavy cross-section cable ties. It features adjustable tension and is a qualified product listed per Mil. Std. SAE AS81306 and Mil. Spec. SAE AS90387-4. Weighing 16 oz. (454g), it is sold individually.
Used With Cable Ties LH, H, EH
Material Metal
Length (In.) 6.88
Length (mm) 174.8
Width (In.) 0.87
Width (mm) 22.1
Height (In.) 5.50
Height (mm) 139.7
Color Light Gray/Blue
Standards QPL per Mil. Std. SAE AS81306 and Mil. Spec. SAE AS90387-4
Mil. Std. Part Number MS90387-4
Part Features Metal tool with a durable powder coat finish.
Selector Knob Color Blue
Tool Type Manual clipping
Trigger Handle Color Blue
Weight (g) 454
Weight (oz.) 16.0
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1